The AM243x LaunchPad has the following
features:
- AM2434 (ALX) MCU
- PCB dimensions: 7.7 inch (195.58
mm) x 2.3 inch (58.42 mm)
- Powered through 5 V, 3A USB
type-C input
- Two RJ45 Ethernet ports capable
of 1Gb or 100Mb speeds
- On-board XDS110 debug probe
- Four push buttons:
- PORz Reset
- MCU warm reset
- SoC warm reset
- User interrupt
- LED
indicators for:
- Power status
- User testing
- Ethernet connection
- Industrial
application
- CAN connectivity with on-board CAN transceiver
- Two independent Enhanced Quadrature Encoder Pulse (QEP)-based
encoder connectors
- Separate FSI connector
- Two independent BoosterPack XL
(40 pin) standard connectors featuring stackable headers to maximize expansion
through the BoosterPack ecosystem
- Test automation header
- On-Board Memory:
- 512 Mb QSPI flash
- 1 Mb I2C EEPROM