SPRUJ12F August 2021 – January 2024 AM2431 , AM2432 , AM2434
On the LaunchPad, a USB 2.0 interface is offered through a USB Type-C connector (J10). the USB DP and DM signals connect the USB0 port of the SoC through an ESD protection diode. The DP and DM sinals are shorted to the A and B option for DP and DM on the connector side in order to support the flip action in the cable.