SPRUJ12F August 2021 – January 2024 AM2431 , AM2432 , AM2434
All components selected meet RoHS and REACH compliance.
Components installed on the product are sensitve to Electrostatic Discharge (ESD). It is recommended this product be used in an ESD controlled environment. This may include a temperature and/or humidity controlled environment to limit the buildup of ESD. It is also recommended to use ESD protection such as wrist straps and ESD mats when interfacing with the product.
The product is used in the basic electromagnetic environment as in laboratory conditions, and the applied standard is as per EN IEC 61326-1:2021.