SPRUJ15B
November 2021 – October 2022
F2800137 controlCARD Information Guide
Trademarks
1
Introduction
2
Hardware Quick Setup Guide
2.1
Configuration 1: Standalone
2.2
Configuration 2: External 5 V Supply
3
Errata
3.1
Warnings, Notes, and Errata
3.2
Warnings About Specific controlCARD Revisions
4
Getting Familiar with the controlCARD
4.1
F2800137 controlCARD Features
4.2
Assumed Operating Conditions
4.3
Power Supply Requirements
4.3.1
External Power Supply or Accessory Requirements
4.4
Using the controlCARD
4.5
Experimentation Software
5
Special Notes
5.1
XDS110 Emulator and SCI (UART) Connectivity
5.2
Clocking Methodology
5.3
Evaluation of the Analog-to-Digital Converters (ADCs)
6
Hardware References
7
Revision History
2.1
Configuration 1: Standalone
Connect a USB-C cable to J1:A.
Connect the other end of the USB cable to a USB2.0/USB3.x port.
LED1:A and D3 on the controlCARD will illuminate.