SPRUJ21D October 2022 – February 2024
The exact power required for the EVM is largely dependent on the application, usage of the on-board peripherals, and power needs of add-on devices. Table 2-2 shows the designs power allocations. (Again, the input supply must be capable of supplying the power needs for your application.)
Function | Power | Description |
---|---|---|
Processor Core | Up to 15W | Processor, Memory |
On-board Peripherals | Up to 3W | SD Card, Ethernet, Logic, and so forth |
USB Port(s) | Up to 19W | USB HubType A Ports (2.8A at 5V)Type C Ports (0.9A at 5V) |
Camera Ports | Up to 2W | Cam Ports (0.5A at 3.3V) |
Expansion Interface(s) | Up to 20W | M.2 Type E (1A at 3.3V)M2 Type M (1A at 3.3V)40p Expansion(2A at 3.3V, 1.5A at 4V) |
Display(s) | Up to 3W | HDMI TransceiverHDMI Panel (55mA at 5V)DP Panel (0.5A at 3.3V) |