SPRUJ21D October 2022 – February 2024
The EVM supports an interface to allow for automated control of the system, including functions like on/off, reset, and boot mode settings.
Pin | Pin Name | Description (TDA4VM Pin #) | Dir |
---|---|---|---|
1 | Power | Power, 3.3V | Output |
2 | Power | Power, 3.3V | Output |
3 | Power | Power, 3.3V | Output |
4 | <open> | N/A | |
5 | <open> | N/A | |
6 | <open> | N/A | |
7 | GND | Ground | |
8 | <open> | N/A | |
9 | <open> | N/A | |
10 | <open> | N/A | |
11 | <open> | N/A | |
12 | <open> | N/A | |
13 | <open> | N/A | |
14 | <open> | N/A | |
15 | <open> | N/A | |
16 | GND | Ground | |
17 | <open> | N/A | |
18 | <open> | N/A | |
19 | <open> | N/A | |
20 | <open> | N/A | |
21 | <open> | N/A | |
22 | <open> | N/A | |
23 | <open> | N/A | |
24 | <open> | N/A | |
25 | GND | Ground | |
26 | POWERDOWNz | EVM Power Down | Input |
27 | PORz | EVM Power-On/Cold Reset | Input |
28 | RESETz | EVM Warm Reset | Input |
29 | <open> | N/A | |
30 | INT1z | EXTINTN (AC18) | Input |
31 | INT2z | WKUP_GPIO0 #5 (F29) | Bi-Dir |
32 | <open> | N/A | |
33 | BOOTMODE_RSTz | Bootmode Buffer Reset | Input |
34 | GND | Ground | |
35 | <open> | N/A | |
36 | I2C_SCL | I2C Bus #2, Clock (AA1) | Bi-Dir |
37 | BOOTMODE_SCL | Bootmode Buffer I2C Clock | Input |
38 | I2C_SDA | I2C Bus #2, Data (AA3) | Bi-Dir |
39 | BOOTMODE_SDA | Bootmode Buffer I2C Data | Bi-Dir |
40 | GND | Ground | |
41 | GND | Ground | |
42 | GND | Ground |