SPRUJ22C November 2021 – September 2024 AWR2944
The AWR2944/AWR2944P evaluation module (EVM) is an easy-to-use platform for evaluating the AWR2944/AWR2944P mmWave system-on-chip (SoC) radar sensor, which has direct connectivity to the DCA1000EVM (sold separately). The AWR2944EVM/AWR2944PEVM kit contains everything required to start developing software for the on-chip C66x digital signal processor (DSP), ARM® Cortex®-R5F controller, and hardware accelerator (HWA 2.0 in AWR2944, HWA 2.1 in AWR2944P). Also included is onboard emulation for programming and debugging, as well as onboard buttons and LEDs for quick integration of a simple user interface.