SPRUJ22C November   2021  – September 2024 AWR2944 , AWR2944P

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Key Features
    3. 1.3 What’s Included
      1. 1.3.1 Kit Contents
      2. 1.3.2 mmWave Out-of-Box (OOB) Demo
  6. 2Hardware
    1. 2.1  Block Diagram
    2. 2.2  PCB Handling Recommendations
    3. 2.3  Power Connections
    4. 2.4  Connectors
      1. 2.4.1 MIPI 60-Pin Connector (J19)
      2. 2.4.2 Debug Connector-60 pin (J7)
      3. 2.4.3 CAN-A Interface Connector (J3)
      4. 2.4.4 CAN-B Interface Connector (J2)
      5. 2.4.5 Ethernet Ports (J4 and J9)
        1. 2.4.5.1 ECOs to Enable the DP83TC812R (AWR2944EVM) or DP83TG720S (AWR2944PEVM) PHY
          1. 2.4.5.1.1 ECO needed to source 25MHz clock from AWR2944P to DP83TG720S
      6. 2.4.6 USB Connectors (J8, J10)
      7. 2.4.7 OSC_CLKOUT Connector (J14)
      8. 2.4.8 PMIC SPI Connector (J16) (DNP)
      9. 2.4.9 Voltage Rails Ripple Measurement Connectors (J1, J5) (DNP)
    5. 2.5  Antenna
    6. 2.6  PMIC
    7. 2.7  On-Board Sensors
    8. 2.8  PC Connection
      1. 2.8.1 XDS110 Interface
      2. 2.8.2 FTDI Interface
    9. 2.9  Connecting the AWR2944EVM/AWR2944PEVM to the DCA1000 EVM
    10. 2.10 Jumpers, Switches, and LEDs
      1. 2.10.1 Switches
      2. 2.10.2 Sense On Power (SOP) Jumpers (J17, J18, J20)
      3. 2.10.3 I2C Connections
      4. 2.10.4 Push Buttons
      5. 2.10.5 LEDs
  7. 3Software
    1. 3.1 Software, Development Tools, and Example Code
  8. 4Hardware Design Files
    1. 4.1 Design Files
  9. 5Compliance Information
    1. 5.1 Requirements for Operating in the EU and UK regions
  10. 6Additional Information
    1.     Trademarks
  11. 7Revision History

USB Connectors (J8, J10)

Note:

The EVM must be powered on before the USB cables are connected. Plugging in the USB cables before powering on the board can cause the board to get stuck in a permanent reset state. In the event that this occurs, just unplug the USB cables, power cycle the EVM, and plug in the USB cables to resolve the issue.

The AWR2944EVM/AWR2944PEVM has two standard micro USB connectors.

Micro USB Connector J10 provides access to the AWR2944 UART, SPI, I2C, RS232, and SOP interfaces through the FTDI chip.

Table 2-7 J10 Pin Assignment
Pin Number Description Pin Number Description
1 FTDI_VBUS 2 FTDI_USBD_N
3 FTDI_USBD_P 4 FTDI_USBID
5 GND 6 GND
7 GND 8 GND
9 GND 10 GND
11 GND
AWR2944EVM, AWR2944PEVM  FTDI USB Port Figure 2-14 FTDI USB Port

Micro USB connector J8 provides access to the JTAG, MSS_UARTA, and MSS_UARTB interfaces of the AWR2944 via the XDS110 emulator.

This is the UART interface used to flash the binary to the onboard serial flash and for Out-of-box (OOB) demo.

Note: The OOB demo requires only J8 to be connected to the PC. J10 is not used for the OOB demo.
Table 2-8 J8 Pin Assignment
Pin Number Description Pin Number Description
1 XDSET_VBUS 2 XDSET_D_N
3 XDSET_D_P 4 XDSET_ID
5 GND 6 GND
7 NC 8 NC
9 GND 10 GND
11 GND
AWR2944EVM, AWR2944PEVM  XDS USB Port Figure 2-15 XDS USB Port