SPRUJ26A September 2021 – April 2024
DRV8329AEVM is a 4.5V-60V, 30-A, 3-phase brushless DC drive stage based on the DRV8329A gate driver and CSD18536KT MOSFET for BLDC/PMSM motors . The module has an individual DC bus and three-phase voltage sensing as well as single shunt dc-link current shunt amplifiers, making this board for BLDC/PMSM control with C2000 LaunchPad development kits suitable for use with the sensorless InstaSPIN-FOC algorithm. The drive stage is fully protected with short circuit, thermal, shoot-through, and under voltage protection and easily configurable via the device's GPIO interfacing with C2000 MCUs.