SPRUJ26A September 2021 – April 2024
The BOOSTXL-3PHGANINV evaluation module features a 48-V/10-A three-phase GaN inverter with precision in-line shunt-based phase current sensing for accurate control of precision drives such as servo drives. The module also has an individual DC bus and three-phase voltage sensing, making this board for BLDC/PMSM control with C2000 LaunchPad™ development kits suitable for use with the sensorless InstaSPIN-FOC algorithm.