4.1.3 Adding Additional Functionality to Motor Control Project
The example lab project provides several interface functions to start/stop the motor and set the reference speed by using push button, potentiometer, or a communication bus like SCI or CAN.