Main features of CPTS module are:
- Supports the selection of multiple external clock sources
- Software control of time sync events via interrupt or polling
- Supports 8 hardware timestamp push inputs
- Supports timestamp counter compare output
- Supports timestamp counter bit output
- Supports 6 timestamp Generator function outputs
- 32-bit and 64-bit timestamp modes.