SPRUJ28E November 2021 – September 2024 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Clocks | |
Module Clock Input | Description |
ECC_CLK | ECC aggregator clock |
Resets | |
Module Reset Input | Description |
ECC_RST | ECC aggregator reset |
Interrupt Requests | ||
Module Interrupt Signal | Description | Type |
ECC_SEC_INT | Interrupt for correctable error (SEC) | Level |
ECC_DED_INT | Interrupt for non-correctable error (DED, parity, redundancy, timeout) | Level |
DMA Events | ||
Module DMA Event | Description | Type |
- | - | - |