SPRUJ28E November 2021 – September 2024 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
TIMER_TIOCP_CFG[0] SOFTRESET bit can initiate a software reset of the timer. This bit is autocleared to 0 when the reset is complete.
Before accessing or using the timer, the local host must ensure that internal reset is released by reading the TIMER_TIOCP_CFG[0] SOFTRESET bit. This bit monitors the internal reset status.