SPRUJ28E November 2021 – September 2024 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The pixel bit color mapping for the DSITX input interfaces are as shown in Figure 6-159. This matches with the pixel bit mapping on the output of DISPC for the supported formats.
DSITX DPI Pixel Format | DISPC VPOUT Pixel Format(1) DSS0_VP_CONTROL[10-8] DATALINES Register Field Setting | DPI Interface Support | SDI Interface Support |
---|---|---|---|
RGB565 | 16-bit (DATALINES = 0x1) | Supported | Supported |
RGB666 | 18-bit (DATALINES = 0x2) | Supported | Supported |
RGB666lp | N/A | Not Supported | Not Supported |
RGB888 | 24-bit (DATALINES = 0x3) | Supported | Supported |
RGB10 | 30-bit (DATALINES = 0x4) | Supported | Not Supported |
RGB12 | 36-bit (DATALINES = 0x5) | Supported | Not Supported |
YcbCr422 8-bit | N/A | Not Supported | Not Supported |
YCbCr420 12-bit | N/A | Not Supported | Not Supported |