SPRUJ28E November 2021 – September 2024 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
LDC generates interrupt events and these are made available to the VPAC. VPAC implements compatible interrupt function via the interrupt aggregator, see chapter Section 6.7.2VPAC Subsystem.
All the interrupts are active high and pulsed for one VPAC0_VISS0_CLK cycle. Following interrupts events are generated. Out of these only ECC interrupt should be treated as real interrupt and others are used as events for the interrupt aggregator at VPAC level.
Interrupt Event | Type | Category | Description |
---|---|---|---|
PIX_IBLK_OUTOFBOUND | pulse | func | PIX_IBLK_OUTOFBOUND pulse interrupt event |
MESH_IBLK_OUTOFBOUND | pulse | func | MESH_IBLK_OUTOFBOUND pulse interrupt event |
IFR_OUTOFBOUND | pulse | func | IFR_OUTOFBOUND pulse interrupt event |
INT_SZOVF | pulse | func | INT_SZOVF pulse interrupt event |
VPAC_LDC_FR_DONE_EVT | pulse | func | LSE frame done event |
VPAC_LDC_SL2_WR_ERR | pulse | func | LSE SL2 VBUSM Write Error interrupt event |
PIX_IBLK_MEMOVF | pulse | func | Input pixel block internal memory overflow event |
MESH_IBLK_MEMOVF | pulse | func | Input mesh block internal memory overflow event |
VPAC_LDC_VBUSM_RD_ERR | pulse | func | Error event on VBUSM Read Interface |
UNCORR_PULSE | pulse | error | ECC Aggregator uncorrectable error, pulse |
UNCORR_LEVEL | level | error | ECC Aggregator uncorrectable error, level |
CORR_PULSE | pulse | error | ECC Aggregator correctable error, pulse |
CORR_LEVEL | level | error | ECC Aggregator correctable error, level |