SPRUJ28E November 2021 – September 2024 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Table 12-62 summarizes the type of end of transfer per transfer mode and gives a reference to the appropriate section for details.
Word count | TRANSMIT AND RECEIVE | TRANSMIT-ONLY | RECEIVE-ONLY |
---|---|---|---|
Yes | See Figure 12-41 | See Figure 12-43 | See Figure 12-44 |
No | See Figure 12-42 | See Figure 12-43 | See Figure 12-45 |
The end of transfer sequences are described from the start of the channel.
In these sequences, some soft variables are used:
They are initialized before starting the channel.