SPRUJ28E November 2021 – September 2024 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Vision ISS (Imaging sub-system) is set of raw pixel processing functions to enhance and reconstruct image and convert to various color formats for rest of processing. This is mainly tuned for ADAS market space, specifically front camera vision processing. Vision ISS is Hardware IP that will be used in ADAS chips. Vision ISS does on-the-fly (OTF) processing on raw pixels captured from camera sensor (via CSI-RX). It also does memory to memory processing (via DDR) for data captured from other sources e.g. parallel port or video port. Vision ISS is integrated inside VPAC and uses Hardware thread scheduler (HTS) and UTC for control and data transfer.