Following features can’t be supported when multi region processing is enabled.
- Circular buffer support can’t be enabled on Input data fetch
- HTS synchronization can’t be enabled on Input data fetch
- LDC can’t be joined with other HWAs in the VPAC. LDC output needs to be written to external memory.
- HTS can’t make use of multiple BPR buffers available in SL2 circular buffer