SPRUJ28E November 2021 – September 2024 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
If a TR is provided to a channel which is of a type which is not supported by the channel, the Tx UTC engine in the UDMA-P will trap that TR and immediately return a transfer response with the Unsupported TR error conditions set without performing any data transfer and without outputting any events (including end of TR event).