The MCU_I2C[1:0] module features listed below are not supported by the integration
on this device:
- SCCB protocol
- High speed (3.4 MBPS) operation not supported on MCU_I2C1
- Full I2C electrical compliance on MCU_I2C1, which is implemented using
standard LVCMOS I/Os
- DMA mode
- Debug suspend mode request real time
- Clockstop Wakeup Interrupt Connected to DMSC, but instances are in an always
on domain.