SPRUJ28E November 2021 – September 2024 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Table 4-33 shows configuration pins assignment to functions when boot mode is the eMMC mode.
BOOTMODE Pins | Field | Value | Description | MCU Only=1 Value |
---|---|---|---|---|
6 | Port | 0 | Port 0 | N/A |
1 | Reserved | |||
5 | Bus Width | 0 | Max width by port (8-bit on port 0) | N/A |
1 | 1-bit only | |||
4 | Voltage | 0 | 1.8V | N/A |
1 | 3.3V |
Note that MMC Port 0 has no pin mux options.