SPRUJ28E November 2021 – September 2024 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Clocks | |
Module Clock Input | Description |
MODSS_VBUS_D2_CLK | MODSS config interface clock. This clock is used for MCU_NAVSS modules (MODSS). |
UDMASS_VBUS_D2_CLK | UDMASS config interface clock. This clock is used for UDMASS modules. |
CPSW0_CLK | CPSW0 PSI-L interface clock |
PDMA_MCU0_CLK | PDMA_MCU0 PSI-L interface clock |
PDMA_MCU1_CLK | PDMA_MCU1 PSI-L interface clock |
PDMA_MCU2_CLK | PDMA_MCU2 PSI-L interface clock |
PDMA_ADC_CLK | PDMA_ADC PSI-L interface clock |
Resets | |
Module Reset Input | Description |
MODSS_RST | MODSS hardware reset |
UDMASS_RST | UDMASS hardware reset. Same as MODSS reset. |
Interrupt Requests | ||
Module Interrupt Signal | Description | Type |
INTR_ROUTER0_OUTL_INT[31:0] | Interrupts to MCU R5FSS Core 0 | Level |
INTR_ROUTER0_OUTL_INT[64:32] | Interrupts to MCU R5FSS Core 1 | Level |
MODSS_ECC_SEC_PEND | SEC interrupt from MODSS ECC_AGGR0 | Level |
MODSS_ECC_DED_PEND | DED interrupt from MODSS ECC_AGGR0 | Level |
UDMASS_ECC_SEC_PEND | SEC interrupt from UDMASS ECC_AGGR0 | Level |
UDMASS_ECC_DED_PEND | DED interrupt from UDMASS ECC_AGGR0 | Level |
Inbound Events | ||
DMA Event | Description | Type |
WKUP_GPIOMUX_OUTP[19:12] | External L2G inputs into INTR_AGGR0. 4 MCRC events + 8 external. | Level |
EVENT_PEND_INTR[3:0] |