The FCP include the following main features:
- Flexible CFA for generating multi-plane output
for any 2x2 raw format sensor configuration.
- Supports RCBC, RCCC,
Bayer, RGBC as well as other formats
- Can generate up to 4
independent color planes
- Support for up to 3
directions per color plane
- Adaptive Threshold based
on intensity measure
- Support for 16 bit processing in
CFA
- Support for multiple color format output generation:
- Support 12-bit YUV output
- Supports RGB output
- Supports Saturation outputs (8 bits only)
- Supports Grayscale/Luma/IR/Clear output.
- Support for 16 bit to 12-16 bit
compression/translation (LUT based) at the entry of the blockCFA
- Support for flexible output format generation
including YUV as well as RGB, SV, and so forth.
- Single cycle/pixel performance
- Support for Edge Enhancement