SPRUJ28E November 2021 – September 2024 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The address/control slice is a module that interfaces to the control, command, and address connections of the SDRAM and is duplicated as many times as necessary to create the appropriate width for the SoC. The address/control signals within a slice have per bit delay line control.