SPRUJ28E November 2021 – September 2024 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Table 5-28 summarizes the reset status of the device.
Reset Status | Type/Description |
---|---|
MCU_RESETSTATz | Output pin |
Indicates release of internal reset on the WKUP/MCU domain | |
Released synchronous with start of WKUP_DMSC0 ROM code execution. | |
RESETSTATz | Output pin |
Indicates release of internal reset on the MAIN domain | |
THERMAL_RST | Software bit in CTRLMMR_WKUP_RESET_SRC_STAT(1) |
DBUGSS_RST | |
COLD_OUT_RST | |
WARM_OUT_RST | |
PORZ_PIN | |
RESET_REQZ_PIN | |
MCU_RSTZ_PIN | |
SW_MAIN_POR | |
SW_MAIN_WARMRST | |
SW_MCU_WARMRST | |
MAIN_RST_DONE | Software bit in |
MCU_RST_DONE | CTRLMMR_WKUP_RST_STAT(1) |