SPRUJ28E November 2021 – September 2024 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Most peripherals which are serviced by the PDMA follow the pattern of transferring 'X' bytes from a fixed, non-changing address in a burst 'Y' times for each triggering event that is received. The 'X' parameter is typically 1-16 bytes and the 'Y' parameter can be any integer up to 2048.