For a list of features supported by the NSF4V module, see Section VPAC Features.
Some additional NSF4V parameters include:
- Input image format: any 2x2 raw color
pattern
- Frame Width: limited to 4096
- Throughput:
- Support raw input image in generic 2x2 color
pattern format including Bayer pattern
- Support 16-bit raw input image with or without
companding
- Automatic image border mirroring
- Signal
level detection with flexible cross-color-channel
or independent averaging
- Spatially adaptive noise level threshold
- Configurable soft or hard thresholding
- Support elliptical lens shading gain adjustment
of adaptive noise threshold with 2 sets of
independent settings
- Dynamic White balance gainadoptation (independent
of Noise Filter operation)
- Histogram on Raw Bayer data (independent of Noise
Filter operation)