SPRUJ28E November 2021 – September 2024 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The Interrupt Aggregator (INTR_AGGR or INTA) provides a centralized machine which handles the termination of system events to that they can be coherently processed by the host(s) in the system. The main function of the module is to convert between 'global events' (assertion and de-assertion events transmitted on the event-transport-lane (ETL) bus) and 'local events' (level sensitive signals on output, and level or edge sensitive signals on input).
Instance | Domain | ||
WKUP | MCU | MAIN | |
NAVSS0_INTR_AGGR0 | - | - | ✓ (NAVSS) |
NAVSS0_INTR_AGGR1 | - | - | ✓ (NAVSS) |
NAVSS0_UDMASS_INTR_AGGR0 | - | - | ✓ (NAVSS) |
MCU_NAVSS0_UDMASS_INTR_AGGR0 | - | ✓ (MCU NAVSS) | - |