SPRUJ28E November 2021 – September 2024 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Each UDMA-P has an associated dedicated Ring Accelerator that is accessible by it alone (not accessible by other subsystems). The UDMA-P configuration is listed in Table 5-69.
Module Instance | Parameters | ||
---|---|---|---|
Ring Count | Number of Monitors | Proxy Target Base | |
NAVSS0_UDMASS_RINGACC0 | 1024 | 32 | 0x000038000000 |
Table 5-70 shows the RINGACC ring mapping.
Mapping | Rings | Description |
---|---|---|
NAVSS0_UDMASS0_UDMAP0 Transmit | ring[340:0] | UDMAP0 Transmit Channels |
NAVSS0_UDMASS0_UDMAP0 Receive | ring[422:341] | UDMAP0 Receive Channels |
General Purpose | ring[767:423] | General-purpose rings |
NAVSS0_SEC_PROXY0 | ring[877:768] | SEC_PROXY0 rings |
General Purpose | ring[1023:878] | General-purpose rings |