The Flexible CFA include the following main features:
- Support for Flexible CFA for generating multi-plane output for any 2x2 raw format sensor configuration.
- Supports RCBC, RCCC, Bayer, RGBC as well as other formats.
- Can generate up to 4 independent color planes.
- Supports Clear (C) pixel.
- Supports Infrared (IR) pixels.
- Edge aware CFA interpolation.
- Software programmable filter for interpolation up to 4 color channels.
- Support for up to 4 phases and 3 directions per color channel.
- Software controlled algorithm for direction selection.
- Adaptive threshold calculation for direction selection.
- Support of up to 2 sets of programmable mask
based gradient selection
- Support for 16-bit pixel processing