SPRUJ28E November 2021 – September 2024 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Clocks | |
Module Clock Input | Description |
DRU_CLK | DRU clock |
Resets | |
Module Reset Input | Description |
DRU_RST | DRU reset |
Interrupt Requests | ||
Module Interrupt Signal | Description | Type |
DRU_PROTOCOL_ERROR | DRU protocol violation event | Level |
DRU_COMPLETE_EVENT[31-0] | DRU completion events | Level |
DRU_ERROR_EVENT[31-0] | DRU error completion events | Level |
DRU_LOCALOUT_EVENT[31-0] | DRU local output events | Level |
DMA Events | ||
Module DMA Event | Description | Type |
- | - | - |