The Multi-channel Serial Peripheral Interface
(MCSPI) module supports the following main features:
- Serial clock with
programmable frequency, polarity, and phase for each channel
- Wide selection of MCSPI word
lengths, ranging from 4 to 32 bits
- Up to four master channels,
or single channel in slave mode
- Support of different master
multichannel modes
- Single interrupt line for
multiple interrupt source events
- Support of start-bit write
command
- Support of start-bit pause
and break sequence
- Built-in FIFO available for a
single channel