The FCP module has three interrupts, as it follows:
- LUT_CFG_ERR - 16-12 LUT is written during active window
- CFA_PIX_ERR - Access to line memories by CFG during active window
- CFA_MMR_ERR - Non-Shadowed registers are written during active window
There are two additional events:
- SOL_EVENT - Start of line processing for Flexible CFA, triggered when the line enters the Flexible CFA
- SOF_EVENT - Start of frame processing for Flexible CFA, triggered when the frame enters the Flexible CFA
For information about the FCP interrupt events, see Section VISS Top Level Functional Description.