SPRUJ29A April 2022 – January 2023
Connectors | |
---|---|
J1:A | Emulation/UART connector/Power - USB-C connector used to provide XDS110 emulation and USB-to-UART (SCI) communication through MSP432 logic. S1:A determines which connections are enabled to the MCU. The USB-C connector also provides power on the controlCARD. |
LEDs | |
---|---|
LED1:A | Turns on (red) when 5 V is supplied to the controlCARD (5 V can be supplied either through the USB-C connector or externally through the HSEC connector) |
LED2:A/LED3:A | JTAG/UART RX/TX toggle indicator (blue) |
D1 | Controlled by GPIO31 with negative logic (red) |
D2 | Controlled by GPIO34 with negative logic (red) |
D3 | Turns on (green) when 3.3V is supplied to the controlCARD from the on-board LDO (U3) |
Resistors and Capacitors | |
---|---|
R23-R38 | ADC RC input filter resistors: Series resistors which can be used to create an RC filter on the ADC's input. |
C29-C44 | ADC RC input filter capacitors: Optional capacitors, not populated by default, for the ADC input's RC filters. |
Switches | |
---|---|
S1:A | Isolated emulation and UART communication enable switches: |
S1:A Position 1 – USB JTAG Enable:
| |
S1:A Position 2 – USB UART communication enable:
| |
S2:A | GPIO35/TDI and GPIO37/TDO Function Switch: This switch selects the function of the GPIO35 and GPIO37 pins
|
S1 | GPIO10 and GPIO11 HSEC Connection Switch: This switch selects which HSEC pins the GPIO10 and GPIO11 pins are connected to
|
S3 | GPIO19/X1 and GPIO18/X2 Function Switch: This switch selects the function of the GPIO18 and GPIO19 pins
|
S4 | Boot Mode Switch: Controls the Boot Options of the F280015x device, see Table 6-2. For a full description, see the device-specific data manual. |
S5 | Analog Configuration Switch: This switch selects the source for VREFHI and the routing of the A10/C10 ADC channel. |
S4 Position 1 (left switch) – ADC channel A10/C10 HSEC pin selection
| |
Position 2 (right switch) - ADC voltage reference selection
Note that additional software configuration is required to enable the ADC internal or external voltage reference. |
Test Points | |
---|---|
TP1:A | USB 5.0 V input: This is the 5 V supply from the USB-C connector |
TP2:A | USB GND input: This GND from the USB-C connector |
TP1 | HSEC 5.0 V input: 5.0 V input provided to the controlCARD |
TP2 | Unfiltered 3.3 V: Provides power to the F280015x device |
TP3 | MCU 1.2 V: VDD 'core supply' to the F280015x device. Note that this controlCARD has been designed to use the internal voltage regulator by default. The internal voltage regulator can be disabled by removing R5 and populating R4. An external 1.2-V source must be supplied through the HSEC connector. |
TP4 | Device Ground |
TP5 | XRSn of F280015x device: Connected to the XRSn pin of the F280015x device. |
Mode | Switch Position 1 (left switch, GPIO24) | Switch Position 2 (right switch, GPIO32) | Boot From |
---|---|---|---|
00 | 0 (down, default) | 0 (down, default) | Parallel I/O |
01 | 1 (up) | 0 (down) | SCI/Wait Boot |
02 | 0 (down) | 1 (up) | CAN |
03 | 1 (up) | 1 (up) | Flash |