SPRUJ31 april   2022

 

  1.   1
  2.   C2000 F28003x Series LaunchPad Development Kit
  3.   Trademarks
  4. 1Board Overview
    1. 1.1 Kit Contents
    2. 1.2 Features
    3. 1.3 Specifications
    4. 1.4 Using the F28003x LaunchPad
    5. 1.5 BoosterPacks
    6. 1.6 Hardware Revisions
      1. 1.6.1 Revision A
  5. 2Software Development
    1. 2.1 Software Tools and Packages
    2. 2.2 F28003x LaunchPad Demo Program
    3. 2.3 Programming and Running Other Software on the F28003x LaunchPad
  6. 3Hardware Description
    1. 3.1 Functional Description and Connections
      1. 3.1.1  Microcontroller
      2. 3.1.2  Power Domains
      3. 3.1.3  LEDs
      4. 3.1.4  Encoder Connectors
      5. 3.1.5  FSI
      6. 3.1.6  CAN
      7. 3.1.7  CLB
      8. 3.1.8  Boot Modes
      9. 3.1.9  BoosterPack Sites
      10. 3.1.10 Analog Voltage Reference Header
      11. 3.1.11 Other Headers and Jumpers
        1. 3.1.11.1 USB Isolation Block
        2. 3.1.11.2 BoosterPack Site 2 Power Isolation
        3. 3.1.11.3 Alternate Power
    2. 3.2 Debug Interface
      1. 3.2.1 XDS110 Debug Probe
      2. 3.2.2 XDS110 Output
      3. 3.2.3 Virtual COM Port
    3. 3.3 Alternate Routing
      1. 3.3.1 Overview
      2. 3.3.2 UART Routing
      3. 3.3.3 EQEP Routing
      4. 3.3.4 CAN Routing
      5. 3.3.5 FSI Routing
      6. 3.3.6 X1/X2 Routing
      7. 3.3.7 PWM DAC
  7. 4Board Design
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 BOM
    4. 4.4 LAUNCHXL-F280039C Board Dimensions
  8. 5Frequently Asked Questions
  9. 6References
    1. 6.1 Reference Documents
    2. 6.2 Other TI Components Used in This Design

Alternate Power

Additional jumpers are provided outside of the BoosterPack connector for additional external power connections for 3.3 V or 5 V. These can be used to supply an external board or for powering the LaunchPad with an external supply. When using these connection points, ensure that no other power supplies are connected.

  • JP4 and JP6 are provided as extra connection points for a 3.3 V supply to be connected to the LaunchPad.
  • JP5 and JP7 are provided as extra connection points for a 5 V supply to be connected to the LaunchPad.