SPRUJ31 april 2022
The F28003x LaunchPad includes a F280039CSPZ MCU, which is well suited for advanced real-time control applications. A large number of these peripherals are made available to users via the on-board accessories and the BoosterPack connectors. This section explains how those peripherals operate and interface to the MCU.
Figure 3-1 shows a high-level block diagram of the F28003x LaunchPad: