SPRUJ40C may 2022 – may 2023
Figure 2-9 shows the clock architecture of AM62x SKEVM.
A clock generator of part number LMK1C1103PWR is used to drive the 25 MHz clock to the SoC and two Ethernet PHYs. LMK1C1103PWR is a 1:4 LVCMOS clock buffer, which takes the 25 MHz crystal/LVCMOS reference input and provides three 25 MHz LVCMOS clock outputs. The source for the clock buffer shall be either the CLKOUT0 pin from the SoC or a 25 MHz oscillator, the selection is made using a set of resistors. By default, an oscillator is used as input to the clock buffer on the AM62x SKEVM. Output Y2 and Y3 of the clock buffer are used as reference clock inputs] for two Gigabit Ethernet PHYs.
There is one external crystal attached to the AM62x SoC to provide clock to the WKUP domain of the SoC (32.768 KHz).