SPRUJ40C may 2022 – may 2023
The I/O Expander used in the AM62x SKEVM is a 24-Bit I2C based I/O Expander which is used for daughter card plug-in detection and for generating resets and enable signals to various peripheral devices connected to it. The SoC_I2C1 bus of the AM62x SoC is used to interface with the I/O Expander. The I2C device address of the I/O Expander is 0x22. See Table 2-10 for the list of signals being controlled by the Expander.
Pin No. | Signal | Direction | Device |
---|---|---|---|
P00 | GPIO_CPSW2_RST | OUTPUT | CPSW Ethernet PHY-1 Reset Control GPIO |
P01 | GPIO_CPSW1_RST | OUTPUT | CPSW Ethernet PHY-2 Reset Control GPIO |
P02 | PRU_DETECT | INPUT | PRU Board Detection |
P03 | MMC1_SD_EN | OUTPUT | SD Card Load Switch Enable |
P04 | VPP_LDO_EN | OUTPUT | SoC eFuse Voltage(VPP=1.8V) Regulator Enable |
P05 | EXP_PS_3V3_EN | OUTPUT | EXP CONN 3.3V Power Switch Enable |
P06 | EXP_PS_5V0_EN | OUTPUT | EXP CONN 5V Power Switch Enable |
P07 | EXP_HAT_DETECT | INPUT | EXP CONN HAT Board Detection |
P10 | GPIO_AUD_RSTn | OUTPUT | Audio Codec Reset Control GPIO |
P11 | GPIO_eMMC_RSTn | OUTPUT | eMMC Reset control GPIO |
P12 | UART1_FET_BUF_EN | OUTPUT | Enable for UART1 FET Buffer |
P13 | WL_LT_EN | OUTPUT | Enable for Wilink Level Translators |
P14 | GPIO_HDMI_RSTn | OUTPUT | HDMI Transmitter Reset Control GPIO (can also be used for OLID_RSTn with resistor stuffing change) |
P15 | CSI_GPIO1 | NA | Raspberry Pi Camera CSI0 GPIO1 |
P16 | CSI_GPIO2 | NA | Raspberry Pi Camera CSI0 GPIO2 |
P17 | PRU_3V3_EN | OUTPUT | PRU Power Switch Enable |
P20 | HDMI_INTn | INPUT | HDMI Interrupt |
P21 | PD_I2C_IRQ | INPUT | Input interrupt from the USB-C Power Delivery Controller |
P22 | AUD_BUF_EN | OUTPUT | MCASP Enable and Direction Control |
P23 | WL_BUF_EN | OUTPUT | |
P24 | AUD_BUFF_CLK_DIR | OUTPUT | |
P25 | UART1_FET_SEL | OUTPUT | |
P26 | TS_INT# | OUTPUT | OLDI Display Touch Screen Interrupt |
P27 | IO_EXP_TEST_LED | OUTPUT | GPIO used to control USED TEST LED |