SPRUJ40C may 2022 – may 2023
The various AM62x SK EVM PCB design revisions, and asssembly variants are listed in the table below. Specific PCB revision is indicated in silkscreen on the PCB. Specific assembly variant is indicated with additional sticker label.
OPN | PCB Revison | Assembly Variant | Revision and Assembly Variant Description |
---|---|---|---|
SK-AM62 | PROC114E1 | N/A (single variant produced) | First prototype, early release revision of the AM62x SK EVM. Implements the Sitara™ AM62x MPU with a discrete power solution |
SK-AM62 | PROC114E2 | N/A | Second prototype, early release revision of the AM62x SK EVM. Implements a number of changes and bug fixes focused on enabling 24 bit RGB output via HDMI. |
SK-AM62 | PROC114E3 | N/A | Third prototype, early release revision of the AM62x SK EVM. Implements a number of changes around LVDS and multimedia peripherals. |
SK-AM62B | PROC114A | 002 | Production release of AM62x SK EVM discrete version. Implements HS-FS version of SoC. |
SK-AM62-P1 | PROC142E1 | N/A | First prototype, early release version of the AM62x SK EVM. implementing the TPS65219 PMIC. |
SK-AM62B-P1 | PROC142A | 002 | Production release of AM62x SK EVM PMIC version. Implements HS-FS version of SoC. |