SPRUJ40C may 2022 – may 2023
AM62x SKEVM has a 14x2 standard 0.1” spaced MCU connector which includes signals connected to the MCU Domain of SoC. 13 Signals include MCU_I2C0, MCU_UART0 (with flow control), MCU_SPI0 and MCU_MCAN0 signals are connected to the MCU Header. Additional control signals provided on the Header include CONN_MCU_RESETz, CONN_MCU_PORz, MCU_RESETSTATz, MCU_SAFETY_ERRORn, 3.3 V IO and GND. MCU_UART0 signals from AM62x SoC are connected to both MCU Header and FT4232 Bridge through MUX Mfr Part # SN74CB3Q3257PWR. The MCU Header does not include the Board ID memory interface. Allowed current limit is 100 mA on 3.3 V rail.
Pin No. | SoC Ball No. | Net Name | Pin Multiplexed Signal |
---|---|---|---|
1 | - | VCC_3V3_SYS | |
2 | - | DGND | |
3 | - | NC | |
4 | C9 | MCU_SPI0_D1 | MCU_SPI0_D1/MCU_GPIO0_4 |
5 | - | NC | |
6 | D9 | MCU_SPI0_D0 | MCU_SPI0_D0/MCU_GPIO0_3 |
7 | - | DGND | |
8 | B8 | MCU_SPI0_CS1 | MCU_SPI0_CS1/MCU_OBSCLK0/MCU_SYSCLKOUT0/MCU_EXT_REFCLK0/MCU_TIMER_IO1/MCU_GPIO0_1 |
9 | - | NC | |
10 | E5 | MCU_GPIO0_15 | MCU_MCAN1_TX/MCU_TIMER_IO2/MCU_SPI1_CS1/MCU_EXT_REFCLK0/MCU_GPIO0_15 |
11 | D4 | MCU_GPIO0_16 | MCU_MCAN1_RX/MCU_TIMER_IO3/MCU_SPI0_CS2/MCU_SPI1_CS2/MCU_SPI1_CLK/MCU_GPIO0_16 |
12 | A6 | MCU_UART0_CTS_CONN | MCU_UART0_CTSn/MCU_TIMER_IO0/MCU_SPI1_D0/MCU_GPIO0_7 |
13 | B5 | MCU_UART0_RXD_CONN | MCU_UART0_RXD/MCU_GPIO0_5 |
14 | - | NC | |
15 | - | DGND | |
16 | D6 | MCU_MCAN0_TX | MCU_MCAN0_TX/WKUP_TIMER_IO0/MCU_SPI0_CS3/MCU_GPIO0_13 |
17 | B6 | MCU_UART0_RTS_CONN | MCU_UART0_RTSn/MCU_TIMER_IO1/MCU_SPI1_D1/MCU_GPIO0_8 |
18 | A7 | MCU_SPI0_CLK | MCU_SPI0_CLK/MCU_GPIO0_2 |
19 | A5 | MCU_UART0_TXD_CONN | MCU_UART0_TXD/MCU_GPIO0_6 |
20 | - | DGND | |
21 | D10 | MCU_I2C0_SDA | MCU_I2C0_SDA/MCU_GPIO0_18 |
22 | B3 | MCU_MCAN0_RX | MCU_MCAN0_RX/MCU_TIMER_IO0/MCU_SPI1_CS3/MCU_GPIO0_14 |
23 | B12 | MCU_RESETSTATz | MCU_RESETSTATz/MCU_GPIO0_21 |
24 | A8 | MCU_I2C0_SCL | MCU_I2C0_SCL/MCU_GPIO0_17 |
25 | E11 | CONN_MCU_RESETz | MCU_RESETz |
26 | D1 | MCU_SAFETY_ERRORz_3V3 | MCU_ERRORN |
27 | - | DGND | |
28 | D2 | CONN_MCU_PORz | MCU_PORz |