SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Fault_Status.
Return to Summary Table
Instance Name | Physical Address |
---|---|
MPU_R5SS0_CORE1_AHB | 401E 0304h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
ID | |||||||
R | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
MSTID | |||||||
R | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | PRIVID | RESERVED1 | |||||
R | R | R | |||||
0h | 0h | 0h | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NS | RESERVED2 | FAULT_TYPE | |||||
R | R | R | |||||
0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:24 | ID | R | 0h | Transfer ID |
23:16 | MSTID | R | 0h | Master ID. |
15:13 | RESERVED | R | 0h | Always read as 0. |
12:9 | PRIVID | R | 0h | Privilege ID. |
8 | RESERVED1 | R | 0h | Always read as 0. |
7 | NS | R | 0h | Non-secure access. |
6 | RESERVED2 | R | 0h | Always read as 0. |
5:0 | FAULT_TYPE | R | 0h | Fault_type. 100000 = supervisor read fault 010000 = supervisor write fault 001000 = supervisor execute fault 000100 = user read fault 000010 = user write fault 000001 = user execute fault 111111 = relaxed cache linefill fault 010010 = relaxed cache writeback fault 000000 = no fault |