SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Raw status for correctable error from R5SS0 CORE1 Memories.
Return to Summary Table
Instance Name | Physical Address |
---|---|
MSS_CTRL | 50D1 80A8h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | R5SS0_CPU1_ECC_CORR_ERRAGG_STATUS_RAW_R5SS0_CPU1_IDATA_CORR_ERR | R5SS0_CPU1_ECC_CORR_ERRAGG_STATUS_RAW_R5SS0_CPU1_ITAG_CORR_ERR | R5SS0_CPU1_ECC_CORR_ERRAGG_STATUS_RAW_R5SS0_CPU1_DDATA_CORR_ERR | R5SS0_CPU1_ECC_CORR_ERRAGG_STATUS_RAW_R5SS0_CPU1_DTAG_CORR_ERR | R5SS0_CPU1_ECC_CORR_ERRAGG_STATUS_RAW_R5SS0_CPU1_B0TCM_CORR_ERR | R5SS0_CPU1_ECC_CORR_ERRAGG_STATUS_RAW_R5SS0_CPU1_B1TCM_CORR_ERR | R5SS0_CPU1_ECC_CORR_ERRAGG_STATUS_RAW_R5SS0_CPU1_ATCM_CORR_ERR |
NONE | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:7 | RESERVED | NONE | 0h | Reserved |
6 | R5SS0_CPU1_ECC_CORR_ERRAGG_STATUS_RAW_R5SS0_CPU1_IDATA_CORR_ERR | R/W | 0h | Raw Status of Interrupt from correctable error of corresponding CPU Set only if Interupt is unmasked in corresponding R5SS*_CPU*_ECC_CORR_ERRAGG_MASK register Wrie 0x1 to clear this interrupt. |
5 | R5SS0_CPU1_ECC_CORR_ERRAGG_STATUS_RAW_R5SS0_CPU1_ITAG_CORR_ERR | R/W | 0h | Raw Status of Interrupt from correctable error of corresponding CPU Set only if Interupt is unmasked in corresponding R5SS*_CPU*_ECC_CORR_ERRAGG_MASK register Wrie 0x1 to clear this interrupt. |
4 | R5SS0_CPU1_ECC_CORR_ERRAGG_STATUS_RAW_R5SS0_CPU1_DDATA_CORR_ERR | R/W | 0h | Raw Status of Interrupt from correctable error of corresponding CPU Set only if Interupt is unmasked in corresponding R5SS*_CPU*_ECC_CORR_ERRAGG_MASK register Wrie 0x1 to clear this interrupt. |
3 | R5SS0_CPU1_ECC_CORR_ERRAGG_STATUS_RAW_R5SS0_CPU1_DTAG_CORR_ERR | R/W | 0h | Raw Status of Interrupt from correctable error of corresponding CPU Set only if Interupt is unmasked in corresponding R5SS*_CPU*_ECC_CORR_ERRAGG_MASK register Wrie 0x1 to clear this interrupt. |
2 | R5SS0_CPU1_ECC_CORR_ERRAGG_STATUS_RAW_R5SS0_CPU1_B0TCM_CORR_ERR | R/W | 0h | Raw Status of Interrupt from correctable error of corresponding CPU Set only if Interupt is unmasked in corresponding R5SS*_CPU*_ECC_CORR_ERRAGG_MASK register Wrie 0x1 to clear this interrupt. |
1 | R5SS0_CPU1_ECC_CORR_ERRAGG_STATUS_RAW_R5SS0_CPU1_B1TCM_CORR_ERR | R/W | 0h | Raw Status of Interrupt from correctable error of corresponding CPU Set only if Interupt is unmasked in corresponding R5SS*_CPU*_ECC_CORR_ERRAGG_MASK register Wrie 0x1 to clear this interrupt. |
0 | R5SS0_CPU1_ECC_CORR_ERRAGG_STATUS_RAW_R5SS0_CPU1_ATCM_CORR_ERR | R/W | 0h | Raw Status of Interrupt from correctable error of corresponding CPU Set only if Interupt is unmasked in corresponding R5SS*_CPU*_ECC_CORR_ERRAGG_MASK register Wrie 0x1 to clear this interrupt. |