SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Return to Summary Table
Instance Name | Physical Address |
---|---|
MSS_IOMUX | 5310 01F0h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RSVD | RSVD | RESERVED | |||||
NONE | |||||||
0h | 0h | 0h | |||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | INP_INV_SEL | QUAL_SEL | GPIO_SEL | ||||
NONE | R/W | R/W | R/W | ||||
0h | 0h | 0h | 0h | ||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | SC1 | PUPDSEL | PI | ||||
NONE | R/W | R/W | R/W | ||||
0h | 1h | 0h | 1h | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OE_OVERRIDE | OE_OVERRIDE_CTRL | IE_OVERRIDE | IE_OVERRIDE_CTRL | FUNC_SEL | |||
R/W | R/W | R/W | R/W | R/W | |||
1h | 1h | 1h | 1h | 7h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
29:21 | RESERVED | NONE | 0h | Reserved |
20 | INP_INV_SEL | R/W | 0h | Select Value for chosing inverted version of PAD input for chip: 0 : Non Inverted 1 : Inverted |
19:18 | QUAL_SEL | R/W | 0h | Select Value for chosing input qualifer type for PAD. 00 : Sync, 01 : 3 Sample qual 10 : 6 Samples qual 11 : Async |
17:16 | GPIO_SEL | R/W | 0h | R5F CPU ownership select for GPIO. 0 : GPO0, 1 :GPO1, 2 : GPO2, 3:GPO3 |
15:11 | RESERVED | NONE | 0h | Reserved |
10 | SC1 | R/W | 1h | IO Slew Rate Control : 0 : higher slew rate. 1:Lower slew rate. |
9 | PUPDSEL | R/W | 0h | Internal Pull Resistor Direction Control bit 0:Pull-down Resistor 1:Pull-up Resistor |
8 | PI | R/W | 1h | Pull Inhibit/Pull Disable 0 -- Enable 1- Disable |
7 | OE_OVERRIDE | R/W | 1h | Active Low Output Override |
6 | OE_OVERRIDE_CTRL | R/W | 1h | Output Override Control bit (Active Low) This bit provides a software override for the default OE_N/GZ hardware control. 0:Enable pad input override 1:Disable pad input override |
5 | IE_OVERRIDE | R/W | 1h | Input Override (Active Low) 0:Override pad input signal to 0 (LOW) 1:Override pad input signal to 1 (HIGH) |
4 | IE_OVERRIDE_CTRL | R/W | 1h | Input Override (Active Low) 0:Override pad input signal to 0 (LOW) 1:Override pad input signal to 1 (HIGH) Control : Write 1 to select Active low Input Override value to control IOs IE_N/RXACTIVE_N instead of the control from hardware |
3:0 | FUNC_SEL | R/W | 7h | Function select |