SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
SD Register
Return to Summary Table
Instance Name | Physical Address |
---|---|
ICSSM0 | 4802 6058h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | PRU0_FD_ZERO_MAX_2 | PRU0_FD_ZERO_MAX_LIMIT_2 | PRU0_FD_ZERO_MIN_2 | ||||
NONE | R/W1C | R/W | R/W1C | ||||
0h | 0h | 0h | 0h | ||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
PRU0_FD_ZERO_MIN_LIMIT_2 | RESERVED | ||||||
R/W | NONE | ||||||
0h | 0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRU0_SD_ACC_SEL2 | RESERVED | PRU0_SD_CLK_INV2 | PRU0_SD_CLK_SEL2 | |||
NONE | R/W | NONE | R/W | R/W | |||
0h | 0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:23 | RESERVED | NONE | 0h | Reserved |
22 | PRU0_FD_ZERO_MAX_2 | R/W1C | 0h | |
21:17 | PRU0_FD_ZERO_MAX_LIMIT_2 | R/W | 0h | |
16 | PRU0_FD_ZERO_MIN_2 | R/W1C | 0h | |
15:11 | PRU0_FD_ZERO_MIN_LIMIT_2 | R/W | 0h | |
10:6 | RESERVED | NONE | 0h | Reserved |
5:4 | PRU0_SD_ACC_SEL2 | R/W | 0h | |
3 | RESERVED | NONE | 0h | Reserved |
2 | PRU0_SD_CLK_INV2 | R/W | 0h | |
1:0 | PRU0_SD_CLK_SEL2 | R/W | 0h |