SPRUJ53B April 2024 – September 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
In this mode, a standalone operational amplifier is available that can support a number of analog applications using a minimum number of external components. Figure 18-3 Shows the block diagram of PGA in this mode. In this mode, the output voltage is determined by the external resistors connected to the inverting and non-inverting pins, as well as the feedback circuitry connected to the output.