SPRUJ53B April 2024 – September 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
This ADC has built-in support for oversampling in the post-processing block, including an accumulator, min/max for peak detection, and outlier removal. The oversampling support module exists at the output of the sample correction module, as shown in Figure 15-22. The oversampling module works by accumulating results in partial registers until either the sample count limit defined in the ADCPPBxLIMIT register is reached, an external hardware sync event occurs, or the software forces a sync event by writing to the SWSYNC bit in the ADCPPBxCONFIG2 register.