SPRUJ53B April 2024 – September 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Table 4-30 details memory usage in RAM that is reserved for the boot ROM to use. These memory sections can be reserved in the user application.
Memory | Description | Origin Address | Length (Words) |
---|---|---|---|
RAM | Boot Status, Boot Mode, MPOST Status, Boot Stack | 0x0000 0002 | 0x01BE |