SPRUJ54A june 2023 – july 2023
The TMS320F2800157SPN is a 32-bit floating-point microcontroller with 256-KB Flash memory, 36-KB RAM, and operates at 120 MHz. The TMS320F2800157SPN includes advanced control peripherals, differentiated analog, and various communications peripherals. The device has been optimized for high-performance real-time control applications. For more details, see TMS320F280015x Real-Time Microcontrollers.
Most of the microcontroller signals are routed to 0.1 inch (2.54 mm) pitch headers laid out to comply with the TI BoosterPack standards, with a few exceptions. The F280015x MCU internal multiplexer allows different peripheral functions to be assigned to each of the general-purpose input/output (GPIO) pins. The multiplexing options can be found in the device-specific data sheet. When adding external circuitry, consider the additional load on the development board's power rails.
The F280015x LaunchPad is factory-programmed with a quick start demo program. The quick start program resides in the on-chip Flash memory and executes each time power is applied, unless the application has been replaced with a user program. For details on the LaunchPad's demo program, see Section 2.2.