SPRUJ54A june 2023 – july 2023
The LAUNCHXL-F2800157 is a low-cost development board for the Texas Instruments C2000™ Real-Time Microcontroller series of F280015x devices. The LAUNCHXL-F2800157 is designed around the TMS320F2800157 real-time MCU and highlights the control, analog, and communications peripherals, as well as the integrated nonvolatile memory. The LaunchPad™ development kit also features two independent BoosterPack XL expansion connectors (80-pins), on-board Controller Area Network (CAN) transceiver supporting both standard CAN (DCAN) and CAN-FD (MCAN), two 5 V encoder interface (eQEP) connectors, power-domain isolation, and an on-board XDS110 debug probe.
Figure 1-1 highlights the key features of the F280015x LaunchPad.